






TradeMaster Residential Single Outlet, 20amp, White
TR53201W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TradeMaster Residential Single Outlet is designed for use as a dedicated outlet for small appliances like microwaves and refrigerators. Built with patented 'invisi-shutters,' the tamper-resistant outlet safely protects against the potential insertion of foreign objects. The single receptacle is equipped for heavy-duty use in residential applications, with a PVC face material and corrosion-resistant through strap. Pair this outlet with TradeMaster unbreakable wall plates to complete the job.
Amperage
20 A
- 15 A
- 20 A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rated for safe use as a dedicated outlet for small appliances like microwaves and refrigerators
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Built with PVC face material
- Corrosion-resistant through strap
- Available in 15A and 20A options
- Recommended use with the TradeMaster unbreakable wall plates
Specifications
General Info
Color | White | ||
Finish | Satin | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Wall Plate Included | No | ||
Number of Receptacles | 1 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year | ||
UPC Number | 785007454710 |
Dimensions
Product Depth US | 1.03 in | ||
Product Length US | 4.2 in | ||
Product Width US | 1.3 in | ||
Product Weight US | 1.38 lb |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Connection Location | Side Only | ||
Flanged | Yes | ||
Wire Connection Type | Screw Terminal | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-20R | ||
Number of USBs | 0 | ||
Number of Wires | 3 | ||
Operating Temperature | -40°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -40 °C | ||
Terminal Accommodation | #14 AWG - #10 AWG | ||
Voltage | 125.0 V |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1