





A two-in-one solution that provides the power you need and the organization you want, the Powered Cable Management Box from Legrand is perfect home offices, workspaces or entertainment areas. Unlike other cable management boxes that require a separate power strip, this solution features built-in power for greater convenience. Includes eight outlets in total, four of which rotate up to 90º to accommodate larger plugs or adapters. The Powered Cable Management Box also provides surge protection for connected equipment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Neatly conceals unsightly cords to keep your space clutter-free and organized.
- Provides built-in power – no buying a separate power strip or struggling to keep a detached one in place.
- Includes 8 outlets: four remain stationary, while four can rotate up to 90º for easier access and use with bulky adapters, large plugs or power supplies.
- Box expands when open, making it easier to add, adjust or remove plugs and cables.
- Box closes with a simple locking mechanism for safety, without hindering your access
- Features surge protection (2160 Jules rating) to keep your devices and equipment safe.
- Indicates surge protection and electrical grounding with an LED light for safety and assurance.
- Plugs into any standard outlet with a 6' cord for flexible placement. Easily pair with Wiremold CordMate products for a complete cord-covering solution.
Specifications
General Info
Color | Black | ||
Application Sector | Residential | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Standard | UL 1363 and UL 1449 | ||
UPC Number | 086698002625 |
Dimensions
Product Height US | 4.91 in | ||
Product Length US | 9.62 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cord Length | 6 ft | ||
Indoor/Outdoor | Indoor | ||
Number of Outlets | 8 | ||
Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1