text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / Polymeric/120V/15A/6 O/L /lighted switch/6' cord

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

P6 includes six outlets in a putty white impact-resistant housing. Delivers 15A of power with a lighted switch. Includes 6ft 14/3 SJT white cordwith NEMA 5-15 plug.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Type PIOC
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Number of Receptacles 6
Receptacle Type 5-15R
Standard UL Listed: File E66421, Guide XBYS
UPC Number 786776043471
Dimensions
Product Height US 2.19 in
Product Length US 12.37 in
Product Width US 1.12 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  LR90520
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Mounting Type Screw Mount
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;