
Plug-In Outlet Center Unit / Polymeric/120V/15A/6 O/L /lighted switch/15' cord
P6-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
P6 includes six outlets in a putty white impact-resistant housing. Delivers 15A of power with a lighted switch. Includes 15ft 14/3 SJT white cordwith NEMA 5-15 plug.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | PIOC | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Number of Receptacles | 6 | ||
Receptacle Type | 5-15R | ||
Standard | UL Listed: File E66421, Guide XBYS | ||
UPC Number | 786776043488 |
Dimensions
Product Height US | 2.19 in | ||
Product Length US | 12.37 in | ||
Product Width US | 1.12 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | LR90520 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Mounting Type | Screw Mount | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1