
Plug-In Outlet Center Unit / 120V/15A / 36 long / 9 O/L / Lighted Switch / 6' cord
UL309BC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Nine outlets, lighted switch, 6' (1.8m) (UL309BC) cord. Length 36'' (915mm). Receptacle center-to-center 3'' (76mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | PIOC | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 9 | ||
Receptacle Type | Single | ||
Standard | cULus Listed | ||
UPC Number | 786776180671 |
Dimensions
Product Length US | 36.0 in | ||
Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Slide-off, Snap-on | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1