text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / 120V/15A/10 O/L /lighted switch/6' cord

UL210BC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ten outlets, rugged gray aluminum housing, 15A, lighted switch. 6' (1.8m) 14/3 SJT black cord with NEMA5-15 plug. Length 13'' (330mm), width 3 1/2'' (89mm). Receptacle center-to-center 1 15/16'' (49mm). Snap-on, slide-off mounting.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ten outlets, rugged gray aluminum housing, 15A, lighted switch. 6' (1.8m) 14/3 SJT black cord with NEMA5-15 plug. Length 13'' (330mm), width 3 1/2'' (89mm). Receptacle center-to-center 1 15/16'' (49mm). Snap-on, slide-off mounting.

Specifications

General Info
Type PIOC
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Number of Receptacles 10
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776100860
Dimensions
Product Depth US 3.58 in
Product Length US 13.0 in
Product Width US 3.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Mounting Type Snap-on, Slide-off
Phase Single
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;