


20A Audible Alarm Sensitive Appliance GFCI Receptacle, White
2097TRAAPLW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Audible alarm (rated at 60db at 10 feet) alert of a tripped condition is ideal when the GFCI is subject to an obstructed view or otherwise cannot be easily seen. In addition, as sensitive appliances that are increasingly including variable speed drives to deliver energy-saving operation lead to more cases of unwanted tripping of connected GFCIs, the 20A Audible Alarm Sensitive Appliance GFCI can reduce the incidence of nuisance tripping, saving installers unpaid callbacks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sensitive Appliance GFCI receptacles can reduce installer’s unpaid callbacks by reducing incidence of nuisance tripping that can be caused by variable speed drives in newer appliances.
- Audible alarm (rated at 60db at 10 feet) alert of a tripped condition is ideal when the GFCI is subject to an obstructed view or otherwise cannot be easily seen.
- Protects against electrical shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles allow one to easily conduct test and reset to ensure safety right on the face of the device.
Specifications
General Info
Color | White | ||
Type | GFCI, Tamper-Resistant | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Audible Alarm | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Self-Test, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | FEDSPEC | ||
UPC Number | 785007449655 |
Dimensions
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Seismic Tested | No | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Is Weather Resistant | No | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Wattage | 2500 W |
Resources
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1