


20A 125V Plug Load Dual Controlled Tamper-Resistant Duplex Receptacle with USB A/C Fast Charging Ports, Green
TR20USBAC6CDGN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pass & Seymour® Plug Load Fed Spec Tamper-Resistant Duplex Receptacles with USB Charging capabilities and permanent markings are designed with strength, durability and code market, and are capable of withstanding heavy use due to their UL Federal Specification certification. This product features 6A USB charging capability, auto-ground clips, zinc-plated ground terminal screw, as well as triple-wipe brass contacts for lasting retention. The screw-pressure-plate back wiring makes installation fast and easy.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Code compliant Plug Load Controlled receptacle with permanent markings that use abrasion resistant ink. Clear indication to identify a controlled wiring device from others devices.
- Overall 6.0A charging capability with smart current- sharing technology to allow for full 3A through a single port.
- Combination AC USB receptacles include two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
- C receptacles are tamper-resistant to meet NEC. Patented shutter system – now with black ““invisi-shutters”” for an invisible effect preferred by end-users – helps prevent improper insertion of foreign objects.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Designed to help you meet all IECC, ASHRAE energy standards.
Specifications
General Info
Color | Green | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Vietnam | ||
Features | USB-A Charging, USB-C Charging | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | Hospital Grade, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | ETL, cULus, RoHS | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Full-Size |
Dimensions
Product Depth US | 1.42 | ||
Product Height US | 2.68 | ||
Product Width US | 1.69 |
Technical Information
Amperage | 20 A | ||
Connection Location | Back and Side | ||
Flanged | No | ||
Temperature Rise | Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current | ||
Wire Connection Type | Screw Terminals | ||
Connection | Screw-down terminals | ||
Connection Type | Hardwired | ||
Dielectric Strength | Withstands 1500V minimum | ||
Environmental Conditions | Flamability Rating UL94 V2 | ||
Frequency Rating | 60 Hz | ||
USB Amperage | 6 A | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Is Weather Resistant | No | ||
Mounting | Wall | ||
Mounting Type | Box Mounted | ||
NEMA Configuration Code | 5-20R | ||
Number of USBs | 2 | ||
Operating Temperature | -40°-140°F, -40°-60°C | ||
Operating Temperature Max | 140 °F | ||
Operating Temperature Min | -40 F | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Terminal Accommodation | #14 AWG - #10 AWG | ||
Voltage | 125 VAC |
Resources
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1