


20A 125V Heavy Duty Hospital-Grade Tamper-Resistant Half Controlled Plugload Decorator Duplex Receptacle, Back and Side Wire, Gray
TR26362HGCHGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Permanent controlled Hospital Grade receptacle marking allows for long-lasting, easy identification of controlled receptacle for end-users. Sleek, ergonomic Decorator-style matches other Decorator devices while giving the same performance and ease of installation as our standard tamper-resistant devices. The thermoplastic dual mechanical shutter system helps prevent children from sticking objects into the receptacle. They feature screw-pressure-plate back wiring and a back wire clamp on the ground terminal.
Special Features
Half-Controlled
- Dual-Controlled
- Half-Controlled
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dual mechanical shutter system to help prevent insertion of foreign objects.
- Auto-ground clip assures positive ground.
- Permanent controlled markings on face of receptacle compliant with ASHRAE 90.1, CA Title 24,iecc and NEC.
- Backed-out tri-drive brass terminal screws for faster installation.
- Internal screw-pressure-plate back and side wire capability.
- Two back wire holes for additional wiring flexibility.
- .032 inch thick brass triple-wipe power contacts.
- Two drive screws anchor steel strap to back body and face where abrupt removal torque is greatest.
- Efficient solution to meet controlled receptacle requirements while also meeting Hospital grade testing standards
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Color | Gray | ||
Finish | Matte | ||
Application Sector | Commercial, Hospital Grade | ||
Product Line | Pass & Seymour | ||
Features | Half-Controlled, Plugload | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | Hospital Grade, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in | ||
Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
IEC | Yes | ||
cULus Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Amperage | 20 A | ||
Connection Location | Back and Side | ||
Temperature Rise | Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current | ||
Wire Connection Type | Screw Terminals | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | Double Pole | ||
Operating Temperature | -40°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -40 °C | ||
Voltage | 125.0 V |
Resources
Specifications
Supporting Document
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1