
















Trademaster Toggle Slide LED Advanced Dimmer, Brown
TSDL153P
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Upgrade your space with the Trademaster Toggle Slide LED Advanced Dimmer. Designed specifically for flicker-free control of today's dimmable LED light bulbs and fixtures, this dimmer features advanced circuitry to offer a superior lighting control experience that works right out of the box. The dimmer switch boasts a variety of user adjustments to adapt to a wide range of dimmable LED lights, eliminating unpleasant flickering, pop-ons and more. Wall Plates sold separately. *Not intended for use with 0-10V, Magnetic Low Voltage and Electronic Low Voltage Drivers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Specifically designed for use with dimmable LED bulbs and fixtures up to 150W at 120VAC. Optimized to work out of the box, and provide flicker-free control of LEDs. *Not intended for use with 0-10V, Magnetic Low Voltage, or Electronic Low Voltage Drivers
- Matches appearance of standard Pass & Seymour toggle switch. Interchangeable face covers available in seven different colors.
- Advanced dimming technology maximizes LED compatibility to provide a full range of control while helping to eliminate most common LED dimming issues.
- Simple high-and-low end dimming limit adjustability with easy-to-push calibration button to meet all lighting preferences and eliminate LED flickering.
- Replaces any basic single-pole or 3-way switch or dimmer in less than 15 minutes. No neutral wire required, works in both new construction and retrofit applications.
- Back-wire screw and pressure plate terminations for easy and reliable wiring with ground wire lead and wire nut provided.
- QR code provided on front face of device to provide easy access to installation guides and videos.
- Constant memory feature returns light levels and user adjustments to return to previous settings following a power failure or outage.
- Optional LED Burst Mode setting can be activated as needed to help eliminate or reduce LED turn on delays and pop-ons.
Specifications
General Info
Color | Brown | ||
Finish | Matte | ||
Application Sector | Hospitality, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | High-End Trim (Dim Range), LED Burst Mode, Low-End Trim (Dim Range) | ||
Number of Switches | 1 | ||
Switch Type | Single Pole 3-Way, Slider, Toggle | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007450606 |
Dimensions
Product Depth US | 1.57 in | ||
Product Height US | 4.2 in | ||
Product Length US | 1.85 in | ||
Product Width US | 1.74 in | ||
Product Weight US | 0.21 lb |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Minimum Load Recommendation | 3 W | ||
Requires Neutral Wire | No | ||
Trim/Adjustment Level | Button | ||
Wire Connection Type | Screw Terminals | ||
Bulb Compatibility | LED | ||
Dimming Compatibility | Forward Phase | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 120V 1.25A 150W (CFL), 120V 1.25A 150W (Incandescent), 120V 1.25A 150W (LED) | ||
Mounting Type | Wall Box | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole 3-Way | ||
Preset | Yes | ||
Voltage | 120 VAC |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Specifications
Guide Form Specifications
Flyer
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD703PTU | Pass and Seymour
TradeMaster® Tru-Universal Toggle Slide Dimmer with Preset