
Toggle Slide Dimmer Color Change Kit, Brown
TSD2KIT
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Toggle Slide Dimmer Color Change Kit
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Brown | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
UPC Number | 785007254426 |
Dimensions
Product Depth US | 1.4 in | ||
Product Height US | 4.19 in | ||
Product Width US | 1.73 in |
Technical Information
Amperage | 10 A | ||
Number of Poles | 3-Way, Single Pole | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1