![](https://cdn2.webdamdb.com/1280_Ibn4GY5RYIA4.jpg?1714498756)
![](https://cdn2.webdamdb.com/1280_2fWiMOXTCb81.jpg?1604981762)
![](https://cdn2.webdamdb.com/1280_cL6KeyGrO91.jpg?1604981758)
![](https://cdn2.webdamdb.com/1280_wuxc8BI8gre61kaH.jpg?1702072325)
![](https://cdn2.webdamdb.com/1280_Myd7kmHu9z61stJT.jpg?1702072334)
![](https://cdn2.webdamdb.com/1280_ETlTYucxgZa29gQJ.jpg?1702072339)
![](https://cdn2.webdamdb.com/1280_sva5reyumD24.jpg?1604982176)
![](https://cdn2.webdamdb.com/1280_A17WdGtvYsy4.jpg?1604982175)
![](https://cdn2.webdamdb.com/1280_AnG4IXqIyFJ1.jpg?1604982116)
![](https://cdn2.webdamdb.com/1280_YaB6e8frbjR78Uu5.png?1700582665)
![](https://cdn2.webdamdb.com/1280_Ik3d61ybruR61QPO.png?1700582335)
radiant® Tru-Universal Single Pole/3-Way Dimmer, White
RH703PTUW
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Upgrade your space with superior dimming control and exceptional style. The radiant® Tru-Universal Dimmer works with virtually any 120V dimmable bulb or fixture, adjusting to the precise light level you want, without the flicker. Unsure what dimmer your bulb needs? Avoid uncertainty with Tru-Universal Dimming. Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Works with virtually any 120V dimmable bulb or fixture on typical residential (and light commercial) wiring. Usable in both single-pole and 3-way applications.
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level when turning back on or after a power outage.
- No derating* required in multi-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007053296 | ||
Country Of Origin | China | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Application Sector | Residential | ||
Standard | CSA Listed, cULus, UL Listed | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH1WH | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.