

Wattstopper PLUS GreenBus Wallstation, 2 Button, White
EN-WS-2B-GB2-WH
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The WS Standard Wallstation Series consists of a two-button and a four-button wallstation that enable essential lighting control. The 2-button wallstation is a single zone manual controller ideal for conference rooms, private offices, classrooms, and other similar spaces. A short press of the upper/ lower buttons turns lighting ON/OFF, while a "press and hold" dim lighting up or down. The 4-button wallstation is a single zone manual controller ideal for conference rooms, libraries, and other similar spaces. It has a dedicated button for ON, OFF, and for raise/lower functionality with intuitive button engraving. The WS Standard Series Wallstations are available in wired and wireless options.
Number of Buttons
2
- 2
- 4
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Switch | ||
Finish | Plastic | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Number of Switches | 2 | ||
Switch Type | Push | ||
Warranty Type | 5-Year | ||
UPC Number | 840356700083 |
Dimensions
Product Depth US | 0.94 in | ||
Product Height US | 4.5 in | ||
Product Width US | 2.76 in | ||
Product Weight US | 0.2 lb |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Connections | 2 | ||
Number of Rockers | 0 | ||
Wire Connection Type | GreenBus | ||
Compatibility | GreenBus, Wattstopper PLUS | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 22.5 VDC | ||
Mounting Type | J-Box | ||
Number of Buttons | 2 | ||
Operating Temperature | -10°-40°C, 14°-104°F | ||
Operating Temperature Max | 40 °C | ||
Operating Temperature Min | -10 °C | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Engraving Type | Icon |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1