
WP BOX 1G 5 HOLE 1/2" WHITE
WPB26W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof 1 Gang Box, 5 Hole 1/2"", 17.0 Cu.In.,Gray (1 Hole Each End, 1 Hole Each Side, 1 Hole in Back)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Wide range of sizes, depths, and gangs.
- Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
- 2 closure plugs and mounting lugs furnished with all boxes.
- UL Listed for wet and/or damp locations with appropriate cover.
- Designed for both interior and exterior applications.
- Will accept standard 4 screw mounting covers and single gang weatherproof covers.
- Simply strike desired knockout studs with a sharp hammer blow for clean mounting holes.
- Heavy die-cast aluminum.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | White | ||
Product Line | Pass & Seymour | ||
Country Of Origin | India | ||
UPC Number | 785007261424 |
Dimensions
Product Depth US | 2.09 in | ||
Product Height US | 4.63 in | ||
Product Width US | 2.86 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1