

















adorne® Mystic One-Gang Screwless Wall Plate with Microban®
AWP1G2MY
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Serene and calming, Mystic is a contemporary hue that acts as a neutral. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Color | Mystic | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Plastic | ||
Features | Antimicrobial Protection | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007452167 |
Dimensions
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in | ||
Product Width US | 3.45 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
cULus Listed | Yes |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Number of Gangs | 1 | ||
Orientation | Vertical | ||
Thickness | 0.07 in |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Product Image
Premium Content
Videos
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1