




adorne® Wired Smart Scene Controller with Netatmo, White
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wired Smart Scene Controller allows you to hardwire a 4-button switch dedicated to controlling various scenes as configured in the Legrand Home + Control App. The scene controller requires a Smart Gateway with Netatmo to be installed and must be paired with the gateway. Once paired with the gateway, you can add other Smart Lighting with Netatmo devices to up to 4 different scenes that the controller is programmed to run. A great addition for setting the proper mood in living rooms, dens, bedrooms, and more. Made exclusively for use with Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway with Netatmo REQUIRED
- One-Touch Control: Enjoy simple control of four lighting scenes (not including Home/Away and Wake/Sleep). Easily create and manage scenes from your smartphone or tablet using the Legrand Home + Control app
- Easy Installation: Installs in a standard electrical box with back wire connections for a fast and easy installation.
- Part of the adorne with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets.
- Must be used in conjunction with installed Smart Switches, Dimmers and/or Outlets with Netatmo for scenes.
- Compatible with Smart Home Platforms: Can be onboarded to Amazon Alexa, Google Home and Apple Home, as well as other smart home platforms for greater home integration.
- Reliable Performance: Features ultra-reliable performance through a robust and dedicated mesh network
- Multiple Collections & Color Options: Choose from either the adorne® or radiant® collection to fit a home’s unique needs. Additional color options available with use of Smart Lighting with Netatmo Color Change Kits
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
Color | White | ||
Type | Switch | ||
Finish | Gloss | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Smart Lighting, With Netatmo | ||
Wall Plate Included | No | ||
Number of Switches | 1 | ||
Switch Type | SofTap | ||
Warranty Type | 2-Year | ||
Standard | UL, cULus, FCC, ICC | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Full-Size | ||
UPC Number | 785007446470 | ||
Works With | Amazon Alexa, Apple Home Kit, Google Home |
Product Depth US | 1.17 in | ||
Product Height US | 1.45 in | ||
Product Length US | 2.66 in | ||
Product Width US | 1.77 in | ||
Product Weight US | 0.122 lb |
FCC Compliant | Yes | ||
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 0.1 A | ||
Connection Location | Back Only | ||
Requires Neutral Wire | Yes | ||
Wire Connection Type | Screw Terminal | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | In-Wall | ||
Number of Gangs | 1 | ||
Number of Poles | Multi-Location | ||
Terminal Accommodation | #14 AWG - #12 AWG | ||
Voltage | 120 VAC |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1