text.skipToContent text.skipToNavigation

adorne® Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Add contemporary style, safely, to kitchens, bathrooms and more, with GFCI Outlets from the adorne Collection. Meeting Electrical Code* for ground fault protection in the home, GFCI outlets make it easier to fix trips right where they happen – no more confusion or running to the breaker box. The adorne GFCI Outlets also self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. *GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
  • Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
  • Configuration easily supports two plugs and offers the capacity of a standard 15A outlet, in a uniquely contemporary design.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces any standard outlet with ease, in as little as 10 minutes.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color White
Finish Matte
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Self-Test
Wall Plate Included No
Number of Receptacles 2
Outlet Type GFCI, Tamper-Resistant
Warranty Type Limited Lifetime Warranty
Standard CULUS
UPC Number 785007052626
Dimensions
Product Depth US 1.77 in
Product Height US 2.66 in
Product Width US 1.82 in
Technical Information
Amperage 15 A
Connection Location Back Only
Wire Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Mounting Type Box
NEMA Configuration Code 5-15R
Number of Gangs 1
Number of Poles Double Pole
Number of Wires 3
Phase Single
Voltage 125.0 V
Wire Size 14 - 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...