FLEX ENTRANCE FITTING W/3IN CONDUIT FLEX WM/CT TRANSITION ENTRANCE FIT
CT.A2.2-003.4C
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Entrance End Fitting is to be used specifically with the 2400 or 4000 Series Raceway transitions and Connectrac Flex Raceway. The fitting provides a prewired conduit that is to be terminated within the raceway and a snap-in connector that fits the Connectrac Flex Raceway system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Short Conduit Feed: Features a small 3" Flex conduit to allow for easier termination within 2400D or 4000 Series Raceways.
- Snap-In Connector Design: Allows for easy installation of Flex Raceway with the snap-in connector design, no additional terminations needed outside of the 2400D or 4000 Series Raceway.
Specifications
General Info
| Product Series | 2400D Series, 4000 Series | ||
| Type | Fitting | ||
| Application Sector | Commercial, Education, Entertainment, Hospitality, Retail | ||
| Product Line | Wiremold | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed | ||
| UPC Number | 786776198645 |
Dimensions
| Product Weight US | 0.05 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E514566 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTBZ | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.

