Twistouts permit use of three parallel raceway runs on each side. Base has 1/2'' and 1'' concentric trade size KOs and a 1 13/16'' (46mm) x 2 7/8'' (73mm) rectangular KO to mount on a one-gang in-wall outlet box. Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', or 4 1/16'' (70mm, 89mm, or 104mm), and canopy fixtures no larger than 4 5/8'' (117mm) in diameter. With 5736 Blank Cover, this fitting can be used as junction box, pull box, etc. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Twistouts permit use of three parallel raceway runs on each side. Base has 1/2'' and 1'' concentric trade size KOs and a 1 13/16'' (46mm) x 2 7/8'' (73mm) rectangular KO to mount on a one-gang in-wall outlet box.
- Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', or 4 1/16'' (70mm, 89mm, or 104mm), and canopy fixtures no larger than 4 5/8'' (117mm) in diameter.
- With 5736 Blank Cover, this fitting can be used as junction box, pull box, etc. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
Specifications
Color | Ivory | ||
Type | Raceway | ||
Application Sector | Residential/Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776070385 |
Product Depth US | 1.375 in | ||
Product Length US | 4.75 in | ||
Product Width US | 4.75 in |
NAFTA | Yes |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Voltage | 600.0 V |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1