

5' Plugmold Multioutlet System with USB-C and USB-A, Stainless Steel
S20GB509TRUAC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Available in 5' (1.5m) length with 9'' spacing. 15A tamper-resistant receptacles. 3-wire, #12 THHN (1 hot, 1 neutral, and insulated ground conductor). .040'' (1.0 mm) steel housing. Packed two per carton. Each unit is supplied with one (1) Coupling and two (2) Blank End Fittings. USB-A is 2.4 Amps (shared between two ports) 5VDC. USB-C is 30W PD. Please note the charging load on one module will not affect the charging performance of the other USB modules in the product.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging: Single-port USB-C 30W PD & Dual-port USB-A charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
- Multiple colors and finishes: Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
- Compact design: Low-profile design installs in tight locations while offering multiple power and USB-A & USB-C charging connections. Receptacle spacing accommodates bulky AC adapters.
- Tamper-resistant receptacles: Prevents the insertion of foreign objects into receptacles reducing the risk of shocks or electrocution. Meets 2014 NEC section 406 requirements.
Specifications
General Info
Color | Stainless Steel | ||
Type | Plugmold | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Receptacles | 3 | ||
UPC Number | 786776196528 |
Dimensions
Product Depth US | 0.75 in | ||
Product Length US | 1.1 in | ||
Product Width US | 1.1 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Environmental Conditions | Dry interior locations | ||
Indoor/Outdoor | Indoor |
Resources
Instruction Sheet
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1