![](https://cdn2.webdamdb.com/1280_Qqs6EIiYCZa6.jpg?1604981593)
![](https://cdn2.webdamdb.com/1280_YQQRAc5XBf43.jpg?1604982266)
20GB606TRUSB 6' Plugmold® Multioutlet System with USB
G20GB606TRUSB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
6' Plugmold Multioutlet USB system
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging. 2.4A USB type A receptacle charges faster than other USB receptacles and is compatible with USB 2.0 and 3.0 type devices.
- Tamper-resistant receptacles. Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code® Tamper-Resistant requirements.
- Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
- Compact design. Eliminates the need for bulky AC adapters.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776182583 | ||
Country Of Origin | United States | ||
Number of Receptacles | 11 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Multioutlet assemblies: File E15191 Guide PVGT. Meets Article 380 of NEC. | ||
Type | Plugmold |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Frequency Rating | 60 Hz | ||
Amperage | 20 A | ||
Enclosure Type | Steel | ||
Voltage | 125.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
White Papers & Tech Bulletins
Instruction Sheet
Sell Sheet
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1