WallSource Device Mounting Bracket and Trim Ring
WSA07-4AWH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
4 Gang Device Mounting Bracket and trim Ring.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Series | WallSource Series | ||
| Type | Accessories | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Box:File E2961 Guide QCIT.Meets Article 314 of NEC. | ||
| UPC Number | 786776068047 |
Dimensions
| Product Length US | 11.25 in | ||
| Product Width US | 7.0 in | ||
| Product Weight US | 0.57 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E110748 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFB-2AB-SS | Wiremold
Provides power, communication and/or audio/video services to open space areas, or directly to workstations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3458WH |
Cat 5e Keyed RJ45 Keystone Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RTPA24LA | Pass and Seymour
Automate lighting with 24/7 schedules
