
Uniduct 2700 Series One-Piece Latching Raceway Fitting
2700-FW
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Co-extruded design, smooth plastic finish with adhesive backing. Available in 6' (1.8m) lengths, packed 120' (36.6m) per carton. 2700 Series.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Fog White | ||
Type | Raceway | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
UPC Number | 786776088236 |
Dimensions
Product Height US | 0.375 in | ||
Product Length US | 0.75 in | ||
Product Weight US | 0.067 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Uniduct 2700 & 2800 Series Raceway Fittings
pdf
Uniduct 2700, 2800, 2900 Series Low-Voltage Latching Raceway
pdf
Uniduct 2700, 2800, 2900 Series Low-Voltage Latching Raceway End & Transition Fittings
pdf
Uniduct 2800 & 2900 Series Raceway Fiber Optic Fittings
pdf
Uniduct 2900 Series Raceway Fittings
pdf
View More
Brochure
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1