text.skipToContent text.skipToNavigation

25DTP Series Steel Tele-Power Pole with Dedicated/Isolated Ground

25DTP-4D-DG Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

25DTP D Series 10' Tele-Power Poles handle all of your needs effortlessly, whether it's power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers. The vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single service or separate the two channels to provide dual service feeds. This pole comes with two(2) prewired Fed-Spec general grade duplex receptacles, one 20A 125V dedicated/isolated ground duplex receptacle and one 20A 125V standard duplex receptacle. Knockouts provided in removable cover for RJ11/RJ45 and modular furniture communication connectors. All mounting hardware, entrance end plate, and two ceiling trim plates are included.

Color Designer Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to install: Bring power, data, and A/V services into open space environments quickly & easily. Reduces costs for moves adds and changes.
  • Relocatable: Ready for service in 30 minutes or less. Can be quickly reconfigured or relocated as work space uses and service needs change.
  • Dual-channel: Allows a single drop point for access to multiple services.
  • Wide selection of standard options: Stocked in a variety of materials, finishes, heights, and device configurations. Provides what you want, when you need it.
  • Multiple color options: available in three aesthetic colors: white, ivory, and gray.
  • Datacom connectivity options: Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless,aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • Custom capabilities: Modify receptacle type and location, change color finish, alter pole heights, add fixture whips and more. Affording you more choice in appearance and configuration.

Specifications

General Info
Color Designer Gray
Product Series Steel Tele-Power
Type Pole
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, Multioutlet Assemblies: File E15191, E178348
UPC Number 786776177176
Dimensions
Product Length US 125.0 in
Product Width US 2.312 in
Product Weight US 20.5 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout A/V, Data, Keystone, Receptacle
Number of Channels 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;