text.skipToContent text.skipToNavigation

Discontinued - 25AM10FO Add-on Cover for Power Poles

25AM10FO Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


For 25DTP Series Poles. 2'' (51mm) radius control Entrance End Fitting.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Add power receptacles or devices to existing modular Tele-Power Poles. Includes one receptacle mounting bracket. Face diameter of single receptacle: 1.38" -1.40" (35mm - 36mm).

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway Fittings: File E41751 Guide RJPR. Accessories: File E53857 Guide RVUR. Meets Article 380 & 386 of NEC.
UPC Number 786776004281
Dimensions
Product Weight US 0.4 lb
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;