text.skipToContent text.skipToNavigation

Evolution 8CT2 Series Flush Style Cover Assembly

8CT2GY Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Flush style die-cast aluminum cover assembly in powder-coated black finish. 8CT2 Series cover assemblies designed for use with 8STCP, 8STC, and 8STCPAV Poke-Thru Stem Assemblies. NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with two unique spring-loaded slide egress doors
  • No clumsy flip lids to get broken or cause an added trip hazard
  • The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe
  • A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering
  • The flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must

Specifications

General Info
Color Gray
Type Cover
Material Die-Cast Aluminum
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin India
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
Cover Style Flush
UPC Number 786564089421
Dimensions
Product Depth US 1.16 in
Product Width US 9.25 in
Product Weight US 3.2 lb
Core Hole Size 8 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Floor Type Carpet, Tile, Wood

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;