
Discontinued - Evolution 6AT Series Flush Style Cover Assembly
6CT2ALTR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 6CT2AATR
Die-cast aluminum cover assembly. Cover assembly is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, and (AL) aluminum. 6CT2 Series cover assemblies designed for use with 6STCP, 6STC, and 6STCPAV Poke-Thru Stem Assemblies. Includes one (1) 6TS Tile Shim. NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly. Tamper-resistant versions are secured with a single tamper-resistant screw.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with two unique spring-loaded slide egress doors
- No clumsy flip lids to get broken or cause an added trip hazard
- The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe
- A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering
- The flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must
Specifications
General Info
Type | Poke-Thru | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Replaced by Part Number | 6CT2AATR | ||
Construction | Unassembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC | ||
UPC Number | 786564088554 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1