
Evolution 6AT Series Bottom Housing Assembly
575CHA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Half-gang 3/4'' trade size conduit housing assembly. Includes junction box attached to 3/4'' trade size conduit for electrical power connections. For use on side compartments only.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Junction Box | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus Listed, NEC | ||
UPC Number | 786564060277 |
Dimensions
Product Height US | 10.067 in | ||
Product Length US | 4.076 in | ||
Product Width US | 1.896 in | ||
Knockout Size | 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1