text.skipToContent text.skipToNavigation

3-Hour Fire Classified 6" Flush Style Cover Assembly

6CT2AA3H Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Die-cast aluminum cover assembly. Cover assembly is available in the following powder coated finishes: (BK) black, (GY) gray, (BZ) bronze, (SB) satin brass, (SN) satin nickel, and (AA) brushed aluminum. 6CT23H Series cover assemblies designed for use with 6STCP3H, 6STC3H, and 6STCPAV3H Poke-Thru Stem Assemblies. Includes one (1) 6TS Tile Shim.
Color Aluminum
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with two unique spring-loaded slide egress doors. No clumsy flip lids to get broken or cause an added trip hazard.
  • The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
  • A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering.
  • Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray,(BZ) bronze, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
  • Flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must.

Specifications

General Info
Color Aluminum
Type Cover
Material Die-Cast Aluminum
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin India
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Cover Style Flush
UPC Number 786564103905
Dimensions
Product Weight US 2.9 lb
Core Hole Size 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Floor Type Carpet, Tile, Wood

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;