
Receptacle opening 1 9/16'' (40mm). Fits into any one (1) of the shaded areas shown.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Device Plate | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564087601 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Instruction Sheet
Brochure
BIM Models
BIM Models Evolution Series 8 Poke-Thru Devices
zip
Evolution Series 10" Poke Thru Devices BIM Models
zip
Evolution Series 4" Poke-Thru Devices
zip
Evolution Series 4/5-Gang Floor Box BIM
zip
Evolution Series 4/5-Gang Floor Box BIM Classified
zip
Evolution Series 6" Poke Thru BIM Models
pdf
Evolution Series 8" Poke Thru Devices BIM Models
zip
Evolution Series 8" Poke-Thru Devices BIM Device Plate
zip
Evolution Series Ceiling Box
zip
Evolution Series Fire Classified Floor Boxes
zip
Evolution Series Hinged Wall Box
zip
Evolution Series Wall Box
zip
View More
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1