

POWER PEDESTAL 1G BLACK COVER 16IN
XPP1G16C-BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Outdoor Power Pedestal with Cover
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The outdoor power pedestal is a durable solution for high amperage applications (15-60A).
- Pedestal can be used to provide power for outdoor equipment, food trucks, and other events.
- Available in several versions to accommodate 1-gang, 2-gang or pin and sleeve devices.
- Unit is also available with a divider for 2-gang applications to enable low voltage along with power.
- Standard heights are 16" and 30" but custom heights are available.
- Durable sheet-metal construction and outdoor-rated paint stands up to weather conditions and harsh environments.
- Pedestal does not include devices. Included cover can be used to protect 15-20A weather-resistant devices. 30-60A devices must be watertight.
- Cover also includes locking mechanism to keep connections secure.
Specifications
General Info
Color | Black | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Sheet Metal | ||
UPC Number | 786776196825 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E479489 | ||
cULus Listed | Yes |
Trade Programs
BAA | Yes | ||
TAA Compliant | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Outdoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1