Discontinued - WAPE Series Wireless Access Point Enclosure - WAPE10-1242KIT
WAPE10-1242KIT
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
10'' deep enclosure for 2' x 2' drop ceiling tile with faceplate for mounting CISCO Aironet 1242, 12'' w x 14'' L (305mm x 356mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Communication Circuit Accessories: File E145222 Guide DUXR: Meets Article 800 of NEC. Meets Article 60-308 of CEC. | ||
| UPC Number | 786776132717 |
Dimensions
| Product Weight US | 0.01 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E145222 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Catalog
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HD8FP-LCQ08QC | Ortronics
HD8FP Adapters for Base-8 Applications

