
Discontinued - FlameStopper 2 Trade-Size Precut Conduit
FSPCC2758
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Precut to 7 5/8'' (194mm) to fit standard gypsum fire walls with a two-hour fire rating (6'' (152mm) wall thickness).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Poke-Thru | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Standard | UL Listed Classified Fire Stop Devices: File R21765. | ||
UPC Number | 786776086881 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E120993 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1