text.skipToContent text.skipToNavigation

Discontinued - FlameStopper 2 Trade-Size EMT Conduit Fitting

FS2R-GA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


For transitioning cable through fire rated walls/floors for both new and retrofit applications. Available in red (RED), or a paintable A60 galvaneal finish (GA). UL System W-L-3264 and W-J-3137.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Poke-Thru
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Construction Not Assembled
Standard UL Listed Classified Fire Stop Devices: File R21765.
UPC Number 786776086782
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;