
In brass or aluminum. Two openings for 3/4'' trade size conduit or liquidtite. Dimensions are 9 3/16'' x 6 1/16'' (233mm x 154mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flush activation assemblies Aesthetically pleasing fittings with low profile connections for power.
- Flush plates provide ease of connection. Saves time and money. The preset and cover replace the need for a handy box to make conduit connections or splicing connections.
- Wide Range of activations Whatever the requirement, there are several options to choose from without compromising aesthetics, functionality, or durability.
- Flush flanges and covers match Walker Floor Boxes. When products are installed in the same area, they offer a uniform apearance.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Standard | cULus Listed Underfloor Raceway: File E7020 Guide RKCZ cULus Listed Underfloor Raceway Fittings: File E11912 Guide RKQX. Meets Article 390 of NEC. | ||
UPC Number | 786564546665 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E11912 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1