text.skipToContent text.skipToNavigation

142L-1 Two Level Junction Box

142L-1 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Adaptable for either No. 2 Duct or No. 4 Duct. No partitioning required. Requires a 4'' (102mm) minimum pour. 3/8'' (9.5mm) upward adjustment of cover plate is possible after pour. 5 3/4'' (146mm) nominal diameter round cover plate. 1/8'' (3.2mm) plate thickness. Use adjustable extension ring when additional height is needed. See Cat. No. 6AER-.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
UPC Number 786564411161
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;