







InteGreat™ A/V TABLE BOX WITH USB, CORD ENDED, BLACK
Bazaarvoice SAP Hybris Integration Version 2.8.1
InteGreat™ A/V table boxes are an elegant solution for extending power, communication and A/V to the meeting presenter's point-of-use. InteGreat™ A/V table boxes provide the depth to mount devices, especially A/V devices, below the table top. It has attractive finishes that can match any room decor. Combine it with other InteGreat™ products for a comprehensive solution to managing and delivering power, communication and A/V connectivity for conference rooms. This cord-ended unit comes with a 12 ft. SJT cord set to easily plug into the nearest receptacle. Now available with two USB A charging ports.
- Aluminum
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- InteGreat™ A/V Table Boxes have a brushed, anodized cover available in either black or aluminum finishes, with beveled edges and a ““soft-touch”” handle
- The ““pocket”” door in the cover fully recesses into the box when open, giving access to connections without obstructing the work surface
- A finishing plate hides hardware on the activation surface and allows for labeling of the AVIP plates
- The activation surface of the InteGreat™ A/V Table Box can be adjusted down, in 1/2”” [12.7mm] increments, from 1”” to 4”” [25mm to 102mm] to allow the cover to close even when using large style connectors.
- Ease of Installation. Hole cuts are made easy with the included template. Simply configure your connectivity, set your activation height, place box in the cut out, and secure it below the table with the bracket and set screw.
- InteGreat™ A/V Table Boxes are supplied with a cable grommet kit that can accommodate up to eight pull out connections. Boxes can also accept up to five Wiremold AVIP, or Extron® MAAP connectors.
- USB Charging - InteGreat™ A/V Tables Boxes come standard with 2 USB-A Charging Ports, 3.1A shared.
- The cover flange allows for 1/4”” [6.4mm] of forgiveness in the cut out opening. InteGreat™ A/V Table Boxes have a 12' SJT cord for easy connection to the electrical infrastructure.
- Each box also has two 15 amp receptacles in the top compartment and one 15 amp receptacle on the underside of the box.
Specifications
Type | Table Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
UPC Number | 786776192322 |
Product Depth US | 8.25 in | ||
Product Length US | 6.937 in | ||
Product Width US | 6.0 in | ||
Product Weight US | 8.17 lb |
CSA Listed | Yes | ||
CSA File Number | 101252014CRT-001 | ||
ETL Listed | Yes |
USMCA | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Mounting Type | Recessed |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1