
Desktop Power Center Slim, 2 Outlets, USB A/C, Black, 10ft Cord
WSPC220CBK10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Desktop Power Center with two (2) or three (3) 15A tamper resistant power receptacles and two (2) smart USB ports, one (1) USB-A and one (1) USB-C, that provide 3.1A. Includes a screw-in mounting plate for forward-facing outlets, under-table mount bracket, and clamp mounting kit. Available with either a 6' (1.83m) or 10' (3.05m) power cord.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple options: Two versions with reliable power and charging – one with three (3) tamper-resistant power outlets and two (2) USB charging ports (3.1A) and one with two (2) tamper-resistant power outlets and two (2) USB charging ports (3.1A).
- Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads.
- Easy connection to power sources: 6' (1.83m) or 10' (3.05m) 14 gauge cord easily reaches walls and floors.
- Simple and flexible installation: Mounting kits include options for both horizontal and vertical applications.
- Less clutter, more functionality: A sleek slim design fits unobtrusively on work surfaces.
- Seamlessly blends into your space: Two color choices that work with any environment.
- Table Thickness: Supports tables from 0.5" to 1.5" for the clamp mount. Under table bracket mount supports 1" to 1.5".
- Included Mounting Kit: Includes several mounting options for use under and above table surfaces for any environment.
Specifications
General Info
Color | Black | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Warranty Type | 1-Year | ||
UPC Number | 786776198607 |
Dimensions
Product Height US | 2.25 in | ||
Product Length US | 4.9 in | ||
Product Width US | 2.25 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 103010043BOX-001 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cord Length | 10 ft | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | On Surface | ||
Number of Outlets | 2 | ||
Number of USBs | 2 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1