



Easily bring power to the spaces where users need it most with the free-standing dash Power Tower that fits perfectly alongside furniture for convenient access to power and charging of devices. The retractable 8’ power cord allows the tower to be easily moved and placed within spaces where access is needed while storing the unused length of cable in its base. Available in a sleek, modern profile in either graphite or white finishes, the Power Tower is designed to complement the interior design of any space. With the full line of dash™ power solutions from Legrand, expand beyond the standard offering by configuring your own solution with a set of cubes that can be assembled at the factory to match your unique specifications. The Power Tower can be configured with 4 to 6 cubes and can be customized from 24” to 36” tall.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Retractable Cord: 8 foot self-retracting cord makes cable management easy.
- Easily Within Reach: With a standard height of 3 feet, the tower is designed to complement seated areas for convenient power access. The Power Tower brings what you need, where you need it, featuring combo USB-A & USB-C ports, standard outlets, and more.
- Slim, Modern Design: The dash Power Tower is designed to blend right into any space, complementing existing decor with a minimalist design that's right on target with high end environments.
- Highly Configurable: With so many potential configurations, the Dash offering can support up to 6 different cubes and varying heights from 20" to 40" tall.
- Safety First: Tamper resistant receptacles to help protect users and devices from damage.
- This device complies with FCC Part 15, Subpart B.
- Operation is subject to the following two conditions: (1) this device may not cause harmful interference, and (2) this device must accept any interference received, including interference that may cause undesired operation.
Specifications
Color | Graphite | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
UPC Number | 786776198362 |
Product Height US | 35.75 in | ||
Product Length US | 9.187 in | ||
Product Width US | 9.187 in | ||
Product Weight US | 1.0 lb |
FCC Compliant | Yes | ||
ETL Listed | Yes | ||
ETL ListingNumber | UL1363 |
Amperage | 15 A | ||
Cord Length | 8 ft | ||
Current Rating | 15 A | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Number of USBs | 4 | ||
Plug Type | 5-15P |
Resources
Cutsheet
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1