





Cord Ended deQuorum™ Dual Flip-Up Unit
DQFP15BK-2A
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Unit includes one (1) 15A black tamper-resistant duplex receptacle. Second opening will accept adapter for one (1) Wiremold CM Series Open System 2A module, one (1) Ortronics Series II or one (1) TracJack adapter to accommodate a wide range of communication outlets. Adapters are included in hardware bag. Unit comes with a 6' (1.83m) cord. Comes with a black powder coat finish.
Application Sector
Commercial
- Commercial
- Residential/Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sleek, Attractive Design: Slimmer, lower profile integrates well with table surfaces to enhance conference rooms, meeting rooms, hotel rooms, kitchens, and offices.
- UL Spill Water Protection: Meets and exceeds UL1363 standard for relocatable power taps. Eliminates risk of shock or short circuiting due to moisture entering device.
- Tamper-Resistant Receptacles: Meets 2011 NEC TamperResistant requirements. Receptacles feature our patented shutter system that prevents the insertion of foreign objects for safety.
- USB Charging Capability: Duplex 3.1A USB receptacles provide charging capacity for a wide range of mobile devices.
- New Soft Opening Cover Mechanism: Opening and closing the cover is quieter and easier with a more professional feel.
- Multiple Cover Finish Options: Durable black powder coat and brushed stainless steel finishes blend with most decors.
- Expanded Configuration Options: Accepts full size receptacles which provides expanded custom flexibility. Consult factory for more information.
- cULus Listed: Meets UL US and Canadian safety standards for Relocatable Power Taps (File E66421, Guide XBYS) and Mulitoutlet Assemblies (File E15191, Guide PVGT).
Specifications
General Info
Type | Flip Up | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Die Cast | ||
Standard | cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC | ||
UPC Number | 786776184556 |
Dimensions
Product Weight US | 6.25 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Below | ||
Mounting Type | Recessed | ||
Number of Outlets | 2 |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1