




6-Cube Trimplate for dash Furniture Power Center, Brass
TRIM6-BR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
With a slim and modern design, the three trim plate color options of the dash™ Furniture Power Center offer high end appeal. Color options include Bronze, Brass, and Stainless Steel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | China | ||
UPC Number | 786776197266 |
Dimensions
Product Length US | 9.345 in | ||
Product Width US | 2.37 in | ||
Product Weight US | 1.16 lb |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Surface Mount |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1