
Ratchet-Pro 881 Series Communications or Power Cover Plate
896PCK-BRZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Polycarbonate communications or power cover plate. Includes one plug with 3/4'' (19mm) opening, one plug with 1'' (25mm) opening, and one plug with 2 5/8'' (67mm) opening. For pass-through only. NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Polycarbonate communications or power cover plate. Includes one plug with 3/4'' (19mm) opening, one plug with 1'' (25mm) opening, and one plug with 2 5/8'' (67mm) opening. For pass-through only.
- NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
Specifications
General Info
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Polycarbonate | ||
UPC Number | 786564510024 |
Dimensions
Product Depth US | 5.5 in | ||
Product Height US | 0.25 in | ||
Product Weight US | 0.244 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1