
Evolution Series EFB10 Floor Box Device Plate
EFB10-3S2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Accepts up to three (3) Ortronics Series II devices. Ortronics devices sold separately. Device plate dimensions: 2.3'' x 4.652'' (58mm x 118mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Device Plate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786776176605 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
CAD Drawings
EFB10-3S2 - EFB Device Plate
dxf
EFB6810BTCXXTR CAD Drawings
tif
EFB6810BTCXXTR_LINEART CAD Drawings
dxf
EFB6810BTCXXTR_R1 CAD Drawings
dxf
EFB6810BTCXX_LINEART CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTXXTR CAD Drawings
tif
EFB6810BTXXTR_LINEART CAD Drawings
dxf
EFB6810BTXXTR_R1 CAD Drawings
dxf
EFB6810BTXX_LINEART CAD Drawings
dxf
EFB6810BTXX_R1 CAD Drawings
dxf
EFB6810CTCXXTR CAD Drawings
tif
EFB6810CTCXXTR_LINEART CAD Drawings
dxf
EFB6810CTCXXTR_R1 CAD Drawings
dxf
EFB6810CTCXX_LINEART CAD Drawings
dxf
EFB6810CTCXX_R1 CAD Drawings
dxf
EFB6810CTXXTR CAD Drawings
tif
EFB6810CTXXTR_R1 CAD Drawings
dxf
EFB6810CTXX_LINEART CAD Drawings
dxf
EFB6810CTXX_R1 CAD Drawings
dxf
View More
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1