
Evolution Series EFB10 Floor Box Device Plate
EFB10-2C
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Accepts one dual Wiremold Open System adapter, or one Ortronics Series II adapter, or one Ortronics TracJack adapter. Adapters sold separately. Device plate dimensions: 2.3'' x 4.652'' (58mm x 118mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Device Plate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786776176889 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
CAD Drawings
EFB10-2C - EFB Device Plate
dxf
EFB6810BTCXXTR CAD Drawings
tif
EFB6810BTCXXTR_LINEART CAD Drawings
dxf
EFB6810BTCXXTR_R1 CAD Drawings
dxf
EFB6810BTCXX_LINEART CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTXXTR CAD Drawings
tif
EFB6810BTXXTR_LINEART CAD Drawings
dxf
EFB6810BTXXTR_R1 CAD Drawings
dxf
EFB6810BTXX_LINEART CAD Drawings
dxf
EFB6810BTXX_R1 CAD Drawings
dxf
EFB6810CTCXXTR CAD Drawings
tif
EFB6810CTCXXTR_LINEART CAD Drawings
dxf
EFB6810CTCXXTR_R1 CAD Drawings
dxf
EFB6810CTCXX_LINEART CAD Drawings
dxf
EFB6810CTCXX_R1 CAD Drawings
dxf
EFB6810CTXXTR CAD Drawings
tif
EFB6810CTXXTR_R1 CAD Drawings
dxf
EFB6810CTXX_LINEART CAD Drawings
dxf
EFB6810CTXX_R1 CAD Drawings
dxf
View More
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1