![](https://cdn2.webdamdb.com/1280_Yi9FHN2rLTZ5.jpg?1607011298)
![](https://cdn2.webdamdb.com/1280_UjZe75Rg37.png?1604981856)
![](https://cdn2.webdamdb.com/1280_UpTgnlYx46p3.jpg?1604982257)
The CRFB4 has four compartments that accept different device plates. This Device Plate is for Plate location 4, holds four (4) Legrand AVIP or Extron Electronics MAAP device plates. NOTE: Standard size for device plates for Plate Location 4 is 5 7/32'' (132mm) x 2 3/4'' (62mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564077190 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX Meets Article 314 of NEC. Meets Article 12-2500 of CEC. | ||
Type | Floor Box |
Dimensions
Product Width US | 2.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Resources
Guide Form Specifications
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1