
The AF1 Raised Floor and Stage Floor Box provides three separate compartments that accommodate a combination of power, communication and audio/video devices. This combination is accomplished with the built-in service dividers. These dividers are
arranged in a single-double, single-gang configuration. Die-cast aluminum housing provides added strength and reliability. Polycarbonate
hinged lid and trim flange are available for carpet or tile applications, as well as color choice of black, brown, or gray. NOTE: AF1 Floor Boxes are available in a prewired (power only) version. Consult factory for ordering information. For information on prewired versions with Walkerflex, see the Walkerflex Pages of this website. All boxes and plates are sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The AF1 Raised Floor and Stage Floor Box provides three separate compartments that accommodate a combination of power, communication and audio/video devices. This combination is accomplished with the built-in service dividers.
- These dividers are arranged in a single-double, single-gang configuration. Die-cast aluminum housing provides added strength and reliability.
- Polycarbonate hinged lid and trim flange are available for carpet or tile applications, as well as color choice of black, brown, or gray.
- NOTE: AF1 Floor Boxes are available in a prewired (power only) version. Consult factory for ordering information. For information on prewired versions with Walkerflex, see the Walkerflex Pages of this website. All boxes and plates are sold separately.
Specifications
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC. | ||
Cover Material | Polycarbonate | ||
UPC Number | 786564519287 |
Product Weight US | 5.0 lb | ||
Cubic Capacity | 208.6 in³ | ||
Knockout Size | 1/2 in, 3/4 in |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
USMCA | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Box Type | Recessed | ||
Cable Entry | Through Floor | ||
Box Capacity | 4 Gangs | ||
Service Capacity | Triple | ||
Floor Type | Carpet, Raised, Tile | ||
Depth Behind Device Plates | 2.75 in | ||
Minimum Floor Depth | 5 in |
Resources
Installation Instructions
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1