
Wiremold® FloorSource™ Series Raised Floor Boxes offers a large selection of raised floor boxes to meet most user’s needs. FloorSource Raised Floor Boxes provide functionality, flexibility, accessibility, and capacity when it comes to raised floor and shop floor box applications. They have many applications, some of which are PBX rooms, MIS processing rooms, university computer labs, financial institutions and houses of worship. Wiremold provides four unique styles of boxes which allow users a wide variety of power and communication configurations. FloorSource Raised Floor Boxes and Stage Floor Boxes are also compatible with the Walkerflex® Manufactured Wiring System.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC. | ||
UPC Number | 786564565826 |
Dimensions
Product Weight US | 0.65 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Through Floor |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1