
861FFTC Series Furniture Feed Raised Floor Box Assembly
861FFTCVY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cover has two 1/2'' trade size conduits and one 3/4'' trade size threaded conduit opening for feeding cables and wires through the floor. Flush flanges available in a variety of colors/finishes. Slide covers match painted flange colors. Aluminum and brass covers shipped with black slide covers. Brass flange also available with nonmetallic brass-color slide holder. Die-cast aluminum construction with three 1/2'' trade size knockouts: two on the sides and one on the bottom. 18 cu. in. (295 cu.cm) capacity. Requires a 4'' (102mm) diameter hole.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cover has two 1/2'' trade size conduits and one 3/4'' trade size threaded conduit opening for feeding cables and wires through the floor.
- Flush flanges available in a variety of colors/finishes
- Slide covers match painted flange colors
- Aluminum and brass covers shipped with black slide covers
- Brass flange also available with nonmetallic brass-color slide holder
Specifications
General Info
Type | Floor Box | ||
Finish | Brushed | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 3 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Die-Cast Aluminum | ||
Cover Style | Flush, Furniture Feed | ||
UPC Number | 786564013839 |
Dimensions
Product Weight US | 2.5 lb | ||
Cubic Capacity | 18 in³ | ||
Knockout Size | 1/2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | knockout | ||
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Floor Type | Raised, Wood | ||
Minimum Floor Depth | 1 in |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1