text.skipToContent text.skipToNavigation

Discontinued - 2 GANG FC RECESSED ** * FLOOR BOX **011314**

RFB2FC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RFB2S-FC

Legrand Registered takes Resource RFB Registered Series Floor Boxes to the next level with the introduction of four recessed style floor box models that meet or exceed UL Fire Classification requirements. Available in 2-gang and 4-gang versions. These floor boxes preserve the two-hour and three-hour fire rating of floors in which they have been installed and are a favored industry solution for getting power, communication, and audio video services into open spaces. These new boxes also accept existing cover plate and service fitting offerings. When properly installed, Fire Classified Floor Boxes save time and money for general contractors and installers by eliminating the need for spraying to fireproof floors. They also eliminate the guesswork for inspectors and provide reassurance for building owners and property managers by meeting or exceeding the UL Fire Classification Standards for Floor Boxes.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fire rated floor boxes preserve up to a three-hour fire rating for floors in which they are installed. Eliminates the need to install additional fireproofing to underfloor surfaces to restore the floor’s fire rating.

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
Replaced by Part Number  RFB2S-FC
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786564072133
Dimensions
Product Weight US 0.1875 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;