Discontinued - 1 GANG DEEP FC BOX ** * **011314**
880S1FC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 8801S-FC
Legrand Registered takes Resource RFB Registered Series Floor Boxes to the next level with the introduction of four recessed style floor box models that meet or exceed UL Fire Classification requirements. Available in 2-gang and 4-gang versions. These floor boxes preserve the two-hour and three-hour fire rating of floors in which they have been installed and are a favored industry solution for getting power, communication, and audio video services into open spaces. These new boxes also accept existing cover plate and service fitting offerings. When properly installed, Fire Classified Floor Boxes save time and money for general contractors and installers by eliminating the need for spraying to fireproof floors. They also eliminate the guesswork for inspectors and provide reassurance for building owners and property managers by meeting or exceeding the UL Fire Classification Standards for Floor Boxes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Replaced by Part Number | 8801S-FC | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786564072089 |
Dimensions
| Product Weight US | 2.31 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5362CD | Pass and Seymour
20A Controlled receptacle, NEMA Compliant
